Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 399 - In the case
Bill of material
501 399_lifgo Druckbuster im Gehause
CNSORDERNO
Part number
501 399
BEZ
Description
lifgo printbuster in the case
INFO
Data sheet
Info PDF
A
Length
200 mm
B
Width
363 mm
C
Height
162 mm
D
Width
300 mm
E
Height
- mm
F
Height
- mm
G
Width
260 mm
H
Length
160 mm
I
Diameter
4 x Ø 8.7 mm
J
Connection
Connection inlet pressure
K
Connection
Connection inlet pressure
ED
Inlet pressure max.
7 bar
AD
Output pressure max.
28 bar
US
Ratio
1:4
AED
Connection inlet pressure
Ø 8 mm
AAD
Connection output pressure
Ø 6 mm
DM
Print media
Compressed air according to ISO 8573-1 Class 4
UT
Ambient temperature
-10 to +50 °C
CNSMASSEXACT
Weight
14.5 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 485 - 5.3 Profile shaft adapter
    LEANTECHNIK
    501 447 - 5.3 SHB1 short version-6bar
    LEANTECHNIK
    500 156 - 5.5 lean SL double-ZA2
    LEANTECHNIK
    501 819 - 5.1 lifgo® hp ZA 1
    LEANTECHNIK
    501 117 - 5.0 lifgo linear gear racks ground SVZ
    LEANTECHNIK
    500 103 - 5.3 lifgo guide rail Hole at front
    LEANTECHNIK
    501 347 - 5.m Adjusting collar
    LEANTECHNIK
    501 403 - 5.0 lifgo linear Zahnstange mit Stirnbohrungen geschliffen & gehärtet
    LEANTECHNIK
    501 445 - 5.1 SHB1 short version-6bar
    LEANTECHNIK
    501 388 - 5.0 SHB1 short version-20bar
    LEANTECHNIK
    501 443 - 5.0 SHB1 short version-6bar
    LEANTECHNIK
    501 392 - 5.3 SHB1 short version-20bar
    LEANTECHNIK
    501 390 - 5.1 SHB1 short version-20bar
    LEANTECHNIK
    501 396 - On plate
Location of catalog vendor
Select a country to see the local offices