Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 447 - 5.3 SHB1 short version-6bar
Bill of material
501 447_5.3 SHB1
CNSORDERNO
Part number
501 447
BEZ
Description
5.3 SHB1
INFO
Data sheet
Info PDF
V
Variant
6 bar
A
Length
190 mm
B
Width
170 mm
C
Height
86.7 mm
D
Length
152 mm
E
Width
134 mm
F
Thread
M24 deep 43 mm
G
Length
37 mm
H
Height
32.7 mm
I
Length
40 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M10 mm
L
Width
112.4 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
92,2 +/-0,1
P
Height
42.7 mm
Q
Height
1 mm
R
Height
5.5 mm
S
Length
29 mm
T
Length
48 mm
U
Height
35 mm
NH
Nominal holding force
6000 N
OPMIN
Opening pressure
6 bar
OPMAX
Opening pressure
8 bar
ST
Rigidity
1000 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,25 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
15.67 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 099 - 5.3 lifgo Fuehrungswagen
    LEANTECHNIK
    500 111 - 5.3 lifgo guide rail Screwed from below
    LEANTECHNIK
    501 448 - 5.3 SHB2 long version-6bar
    LEANTECHNIK
    500 458 - 5.4 Shaft Adapter Version 1
    LEANTECHNIK
    501 399 - In the case
    LEANTECHNIK
    501 396 - On plate
    LEANTECHNIK
    501 445 - 5.1 SHB1 short version-6bar
    LEANTECHNIK
    500 606 - 5.3 lifgo linear Mechanical arrest system
    LEANTECHNIK
    500 884 - 5.1 lifgo Compensating block
    LEANTECHNIK
    500 183 - 5.3 lifgo Gear rack retaining plate & end plate
    LEANTECHNIK
    501 393 - 5.3 SHB2 long version-20bar
    LEANTECHNIK
    501 446 - 5.1 SHB2 long version-6bar
    LEANTECHNIK
    500 115 - 5.3 lifgo gear racks standard
Location of catalog vendor
Select a country to see the local offices