Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 445 - 5.1 SHB1 short version-6bar
Bill of material
501 445_5.1 lifgo SHB1
CNSORDERNO
Part number
501 445
BEZ
Description
5.1 lifgo SHB1
INFO
Data sheet
Info PDF
V
Variant
6 bar
A
Length
130 mm
B
Width
120 mm
C
Height
59 mm
D
Length
98 mm
E
Width
96 mm
F
Thread
M16 deep 28 mm
G
Length
30 mm
H
Height
20.7 mm
I
Length
26 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M8 mm
L
Width
79.4 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
62 +/-0,1
P
Height
29.5 mm
Q
Height
1 mm
R
Height
3 mm
S
Length
15 mm
T
Length
27 mm
U
Height
15 mm
NH
Nominal holding force
3000 N
OPMIN
Opening pressure
6 bar
OPMAX
Opening pressure
8 bar
ST
Rigidity
490 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,135 mm
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
4.95 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 106 - 5.1 lifgo guide rail Screwed from above
    LEANTECHNIK
    500 105 - 5.0 lifgo guide rail Screwed from above
    LEANTECHNIK
    501 446 - 5.1 SHB2 long version-6bar
    LEANTECHNIK
    500 117 - 5.0 lifgo linear Zahnstange standard
    LEANTECHNIK
    501 443 - 5.0 SHB1 short version-6bar
    LEANTECHNIK
    500 884 - 5.1 lifgo Compensating block
    LEANTECHNIK
    500 110 - 5.1 lifgo guide rail Screwed from below
    LEANTECHNIK
    501 444 - 5.0 SHB2 long version-6bar
    LEANTECHNIK
    501 447 - 5.3 SHB1 short version-6bar
    LEANTECHNIK
    500 098 - 5.1 lifgo Fuehrungswagen
    LEANTECHNIK
    501 399 - In the case
    LEANTECHNIK
    501 396 - On plate
    LEANTECHNIK
    500 605 - 5.1 lifgo linear mechanical arrest system
    LEANTECHNIK
    501 390 - 5.1 SHB1 short version-20bar
Location of catalog vendor
Select a country to see the local offices