Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 388 - 5.0 SHB1 short version-20bar
Bill of material
501 388_5.0 SHB1
CNSORDERNO
Part number
501 388
BEZ
Description
5.0 SHB1
INFO
Data sheet
Info PDF
V
Variant
20 bar
A
Length
115 mm
B
Width
100 mm
C
Height
50 mm
D
Length
92 mm
E
Width
82 mm
F
Thread
M12 deep 21,5 mm
G
Length
25 mm
H
Height
15.5 mm
I
Length
21 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M6 mm
L
Width
66 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
54,2 +/-0,1 mm
P
Height
26 mm
Q
Height
2.2 mm
R
Height
4.2 mm
S
Length
15 mm
T
Length
23 mm
U
Height
10 mm
NH
Nominal holding force
5000 N
OPMIN
Opening pressure
20 bar
OPMAX
Opening pressure
28 bar
ST
Rigidity
380 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,3 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
3.3 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 121 - 5.0 lifgo gear rack protection standard
    LEANTECHNIK
    500 097 - 5.0 lifgo Fuehrungswagen
    LEANTECHNIK
    501 390 - 5.1 SHB1 short version-20bar
    LEANTECHNIK
    501 447 - 5.3 SHB1 short version-6bar
    LEANTECHNIK
    501 445 - 5.1 SHB1 short version-6bar
    LEANTECHNIK
    501 392 - 5.3 SHB1 short version-20bar
    LEANTECHNIK
    501 443 - 5.0 SHB1 short version-6bar
    LEANTECHNIK
    501 396 - On plate
    LEANTECHNIK
    501 399 - In the case
    LEANTECHNIK
    500 041 - 5.0 lifgo linear ZA2
Location of catalog vendor
Select a country to see the local offices