Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 448 - 5.3 SHB2 long version-6bar
Bill of material
501 448_5.3 SHB2
CNSORDERNO
Part number
501 448
BEZ
Description
5.3 SHB2
INFO
Data sheet
Info PDF
V
Variant
6 bar
A
Length
325 mm
B
Width
170 mm
C
Height
86.7 mm
D
Length
288 mm
E
Width
134 mm
F
Thread
M24 deep 43 mm
G
Length
35 mm
H
Height
32.7 mm
I
Length
40 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M10 mm
L
Width
112.4 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
92,2 +/-0,1
P
Height
42.7 mm
Q
Height
1 mm
R
Height
5.5 mm
S
Length
29 mm
T
Length
48 mm
U
Height
35 mm
NH
Nominal holding force
12000 N
OPMIN
Opening pressure
6 bar
OPMAX
Opening pressure
8 bar
ST
Rigidity
1000 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,5 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
26.67 kg
Previews
3D
Размер
2D
Code

Zubehör

Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    LEANTECHNIK
    500 885 - 5.3 lifgo Compensating block
    LEANTECHNIK
    501 447 - 5.3 SHB1 short version-6bar
    LEANTECHNIK
    500 039 - 5.3 lifgo linear ZA1
    LEANTECHNIK
    500 606 - 5.3 lifgo linear Mechanical arrest system
    LEANTECHNIK
    501 393 - 5.3 SHB2 long version-20bar
    LEANTECHNIK
    501 392 - 5.3 SHB1 short version-20bar
    LEANTECHNIK
    501 446 - 5.1 SHB2 long version-6bar
    LEANTECHNIK
    500 007 - 5.3 lifgo ZA1
    LEANTECHNIK
    105 668 - 5.4 Profile shafts
    LEANTECHNIK
    501 396 - On plate
    LEANTECHNIK
    501 399 - In the case
    LEANTECHNIK
    500 043 - 5.3 lifgo linear ZA2
    LEANTECHNIK
    500 119 - 5.3 lifgo linear Zahnstange standard
    LEANTECHNIK
    500 107 - 5.3 lifgo guide rail Screwed from above
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси