Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 107 - 5.3 lifgo guide rail Screwed from above
Bill of material
500 107_5.3 lifgo Fuehrungsschiene von oben verschrauben
CNSORDERNO
Part number
500 107
BEZ
Description
5.3 lifgo guide rail Screwed from above
INFO
Datenblatt
Info PDF
A
Length
48 mm
A1
Length
46 mm
B2
Diameter
13.5 mm
B3
Diameter
20 mm
D
Height
48.5 mm
E
Length
109.955743 mm
E1
Length
54.98 mm
E2
Length
164.93 mm
E3
Length
274.89 mm
EN
Length
En = Ze x m x Pi x (n –1/2) mm
F2
Height
12.6 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
14 each
M
Module
2.5 mm
LX
Moment of inertia
303725 mm^4
LY
Moment of inertia
438696 mm^4
LP
Polar moment of inertia
742422 mm^4
G
Weight
14.80 Kg/m
CNSMASSEXACT
Weight
2.66 kg
Previews
3D
尺寸
2D
Code

Zubehör

Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
產品目錄供應商定位元
選擇一個國家查看當地辦事處