Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 667 - 5.m lean SL-PFN
Bill of material
500 667_5.m lean SL-PFN
IDNR
Ident number
500 667_5.m lean SL-PFN
CNSORDERNO
Part number
500 667
BEZ
Description
5.m lean SL-PFN
INFO
Data sheet
Info PDF
A
Length
60 mm
B
Height
60 mm
C
Length
47 mm
D
Length
36 mm
E
Height
40 mm
F
Height
44 mm
G
Length
20 mm
H
Centering flange
19K6 deep 3 mm
I
Diameter
35 mm
J
Key DIN 6885 P9
9.5h7 mm
K
Length
22 mm
L
Length
22 mm
M
Length
14 mm
N
Length
2.5 mm
O
Key DIN 6885 P9
6H67 mm
P
Diameter
4H7 deep 6 mm
R
Diameter
4H7 deep 3 mm
S
Thread
M6 deep 15, 5.0 through
T
Thread
M5 deep 7
U
Lube hole
M6 deep 5
V
Length
40 mm
W
Height
12 mm
X
Gear rack protection
M3 deep 4
CNSMASSEXACT
Mass
0.37 kg
INFOPAGE
lean_sl
プレビュー
3D
情報
2D
Code

Zubehör

追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    LEANTECHNIK
    500 665 - 5.m lean SL-ZA1
    LEANTECHNIK
    500 672 - 5.m lean SL gear rack
    LEANTECHNIK
    500 141 - 5.0 lean SL PFN
    LEANTECHNIK
    500 142 - 5.1 lean SL PFN
    LEANTECHNIK
    500 608 - 5.0 lean SL mechanical arrest system
    LEANTECHNIK
    500 129 - 5.0 lean SL PW
    LEANTECHNIK
    500 133 - 5.0 lean SL ZA1
    LEANTECHNIK
    500 189 - 5.0 Differential coupling
    LEANTECHNIK
    500 161 - 5.0 lean SL gear rack
    LEANTECHNIK
    103 490 - 5.0 Double universal joint
    LEANTECHNIK
    500 193 - 5.0 Coupling unit
    LEANTECHNIK
    500 664 - 5.m lean SL-PW
    LEANTECHNIK
    500 136 - 5.5 lean SL-ZA1
    LEANTECHNIK
    500 137 - 5.0 lean SL ZA2
カタログメーカーの場所
近くの事業所を探すには国を選択してください