Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 189 - 5.0 Differential coupling
Bill of material
500 189 - L = 186_5.0 Differenzialkupplung
CNSORDERNO
Part number
500 189 - L = 186
BEZ
Description
5.0 Differential coupling
INFO
Data sheet
Info PDF
A
Length
20 mm
B
Length
18 mm
C
Thread-in depth, min.
15 mm
D
Penetration opening
35 mm
E
Length
- 8 mm
F
Length
+ 8 mm
G
Adjustment range using
± 16 mm
H
1 Coupling rod
SW 14 mm
L
Length
LMIN
Adjustment range
166
LMAX
Adjustment range
208
LVON
Installation length
180 mm
LBIS
Installation length to
1500 mm
FDYN
Dynamic tensile force
8700 N
FSTAT
Static tensile force
11600 N
KONT
2 Jam nut
SW 17 mm
LINKS
3 Left-hand thread
M10x1,25 mm
RECHT
4 Right-hand thread
M10x1,25 mm
GW
Weight
1,15+0,27Kg kg/m
CNSMASSEXACT
Weight
0.26 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices