Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 137 - 5.0 lean SL ZA2
Bill of material
500 137_5.0 lean SL-ZA2
CNSORDERNO
Part number
500 137
BEZ
Description
5.0 lean SL-ZA2
A
Length
80 mm
INFO
Data sheet
Info PDF
B
Height
80 mm
C
Length
70 mm
D
Length
55 mm
E
Height
50 mm
F
Height
59 mm
G
Height
26 mm
H
Diameter
26K6 deep 3 mm
I
Diameter
48 mm
J
Diameter
14H7 mm
K
Length
30 mm
L
Length
32 mm
M
Length
25 mm
N
Length
2 mm
O
Diameter
10H7 mm
P
Diameter
6H7 deep 10 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M8 deep 16, 6,8 through mm
T
Thread
M6 deep 12 mm
U
Thread
M10x1 deep 10 mm
V
Length
52 mm
W
Height
15 mm
X
Thread
M4 deep 6 mm
CNSMASSEXACT
Mass
1.150 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices