Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 150 - 5.1 lean SL double-ZA1
Bill of material
500 150_5.1 lean SL doppel-ZA1
IDNR
Ident number
500 150_5.1 lean SL doppel-ZA1
CNSORDERNO
Part number
500 150
BEZ
Description
5.1 lean SL double-ZA1
INFO
Data sheet
Info PDF
A
Length
110 mm
B
Height
110 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
F
Height
61 mm
G
Length
15 mm
H
Centering flange
47K6 deep 4 mm
I
Diameter
72 mm
J
Key DIN 6885 P9
25h7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Key DIN 6885 P9
20H7 mm
R
Diameter
6H7 deep 3 mm
S
Thread
M10 deep 20, 8.5 through
T
Thread
M8 deep 12
U
Lube hole
M10x1 deep 10
V
Length
60 mm
W
Height
18 mm
X
Gear rack protection
M4 deep 8
CNSMASSEXACT
Mass
2.45 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 162 - 5.1 lean SL gear rack
    LEANTECHNIK
    500 154 - 5.1 lean SL double-ZA2
    LEANTECHNIK
    500 158 - 5.1 lean SL double-PFN
    LEANTECHNIK
    500 156 - 5.5 lean SL double-ZA2
    LEANTECHNIK
    500 151 - 5.3 lean SL double-ZA1
    LEANTECHNIK
    500 155 - 5.3 lean SL double-ZA2
    LEANTECHNIK
    500 152 - 5.5 lean SL double-ZA1
    LEANTECHNIK
    500 160 - 5.5 lean SL double-PFN
    LEANTECHNIK
    500 159 - 5.3 lean SL double-PFN
    LEANTECHNIK
    500 147 - 5.3 lean SL double-PW
    LEANTECHNIK
    500 148 - 5.5 lean SL double-PW
    LEANTECHNIK
    100 166 - 5.1 Profile shafts
    LEANTECHNIK
    500 549 - 5.1 lean SL end plate
    LEANTECHNIK
    500 186 - 5.1 lean SL gear rack retaining plate AZ
Location of catalog vendor
Select a country to see the local offices