Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 159 - 5.3 lean SL double-PFN
Bill of material
500 159_5.3 lean SL doppel-PFN
IDNR
Ident number
500 159_5.3 lean SL doppel-PFN
CNSORDERNO
Part number
500 159
BEZ
Description
5.3 lean SL double-PFN
INFO
Data sheet
Info PDF
A
Length
180 mm
B
Height
180 mm
C
Length
130 mm
D
Length
105 mm
E
Height
120 mm
F
Height
99 mm
G
Length
15 mm
H
Centering flange
72K6 deep 4 mm
I
Diameter
110 mm
J
Key DIN 6885 P9
42h7 mm
K
Length
60 mm
L
Length
62 mm
M
Length
50 mm
N
Length
5 mm
O
Key DIN 6885 P9
35H7 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M12 deep 27, 10.2 through
T
Thread
M10 deep 20
U
Lube hole
M10x1 deep 10
V
Length
100 mm
W
Height
35 mm
X
Gear rack protection
M4 deep 8
CNSMASSEXACT
Mass
8.50 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices