Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
100 166 - 5.1 Profile shafts
Bill of material
100 166 - L = 80_5.1 Profilwelle
CNSORDERNO
Part number
100 166 - L = 80
BEZ
Description
5.1 Profile shafts
INFO
Datenblatt
Info PDF
A
Length
20 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
152 Nm
LP
Polar moment of inertia
11563.94 mm^4
LXLY
Principal moment of inertia
5781.97 mm^4
G
Weight
2.10 kg/m
CNSMASSEXACT
Weight
0.17 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices