Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 155 - 5.3 lean SL double-ZA2
Bill of material
500 155_5.3 lean SL doppel-ZA2
IDNR
Ident number
500 155_5.3 lean SL doppel-ZA2
CNSORDERNO
Part number
500 155
BEZ
Description
5.3 lean SL double-ZA2
INFO
Data sheet
Info PDF
A
Length
180 mm
B
Height
180 mm
C
Length
130 mm
D
Length
105 mm
E
Height
120 mm
F
Height
99 mm
G
Length
15 mm
H
Centering flange
72K6 deep 4 mm
I
Diameter
110 mm
J
Key DIN 6885 P9
42h7 mm
K
Length
60 mm
L
Length
62 mm
M
Length
50 mm
N
Length
5 mm
O
Key DIN 6885 P9
35H7 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M12 deep 27, 10.2 through
T
Thread
M10 deep 20
U
Lube hole
M10x1 deep 10
V
Length
100 mm
W
Height
35 mm
X
Gear rack protection
M4 deep 8
CNSMASSEXACT
Mass
10.80 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 163 - 5.3 lean SL gear rack
    LEANTECHNIK
    500 159 - 5.3 lean SL double-PFN
    LEANTECHNIK
    500 156 - 5.5 lean SL double-ZA2
    LEANTECHNIK
    500 160 - 5.5 lean SL double-PFN
    LEANTECHNIK
    500 152 - 5.5 lean SL double-ZA1
    LEANTECHNIK
    500 151 - 5.3 lean SL double-ZA1
    LEANTECHNIK
    500 148 - 5.5 lean SL double-PW
    LEANTECHNIK
    500 098 - 5.1 lifgo Fuehrungswagen
    LEANTECHNIK
    500 097 - 5.0 lifgo Fuehrungswagen
Location of catalog vendor
Select a country to see the local offices