Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 138 - 5.1 lean SL ZA2
Bill of material
500 138_5.1 lean SL-ZA2
CNSORDERNO
Part number
500 138
BEZ
Description
5.1 lean SL-ZA2
A
Length
110 mm
INFO
Data sheet
Info PDF
B
Height
110 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
F
Height
85 mm
G
Height
30 mm
H
Diameter
47K6 deep 4 mm
I
Diameter
72 mm
J
Diameter
25H7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Diameter
20H7 mm
P
Diameter
6H7 deep 10 mm
R
Diameter
6H7 deep 3 mm
S
Thread
M10 deep 20, 8.5 through mm
T
Thread
M8 deep 12 mm
U
Thread
M10x1 deep 10 mm
V
Length
60 mm
W
Height
18 mm
X
Thread
M4 deep 8 mm
CNSMASSEXACT
Mass
2.870 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 162 - 5.1 lean SL gear rack
    LEANTECHNIK
    500 142 - 5.1 lean SL PFN
    LEANTECHNIK
    500 134 - 5.1 lean SL ZA1
    LEANTECHNIK
    500 139 - 5.3 lean SL-ZA2
    LEANTECHNIK
    500 178 - 5.1 lean SL gear rack protection
    LEANTECHNIK
    500 163 - 5.3 lean SL gear rack
    LEANTECHNIK
    500 135 - 5.3 lean SL ZA1
    LEANTECHNIK
    500 130 - 5.1 lean SL PW
    LEANTECHNIK
    500 131 - 5.3 lean SL PW
    LEANTECHNIK
    500 144 - 5.5 lean SL-PFN
    LEANTECHNIK
    500 140 - 5.5 lean SL-ZA2
    LEANTECHNIK
    500 143 - 5.3 lean SL-PFN
    LEANTECHNIK
    500 132 - 5.5 lean SL-PW
    LEANTECHNIK
    500 186 - 5.1 lean SL gear rack retaining plate AZ
Location of catalog vendor
Select a country to see the local offices