Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 140 - 5.5 lean SL-ZA2
Bill of material
500 140_5.5 lean SL-ZA2
CNSORDERNO
Part number
500 140
BEZ
Description
5.5 lean SL-ZA2
A
Length
305 mm
B
Height
305 mm
C
Length
200 mm
D
Length
160 mm
E
Height
210 mm
F
Height
231 mm
G
Height
90 mm
H
Diameter
125K6 deep 5 mm
I
Diameter
200 mm
J
Diameter
65H7 mm
K
Length
90 mm
L
Length
92 mm
M
Length
80 mm
N
Length
5 mm
O
Diameter
55H7 mm
P
Diameter
10H7 deep 12 mm
R
Diameter
10H7 deep 12 mm
S
Thread
M20 deep 45, 17.5 through mm
T
Thread
M12 deep 25 mm
U
Thread
M10x1 deep 10 mm
V
Length
145 mm
W
Height
60 mm
X
Thread
M5 deep 10 mm
CNSMASSEXACT
Mass
51.900 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices