Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 130 - 5.1 lean SL PW
Bill of material
500 130_5.1 lean SL-PW
CNSORDERNO
Part number
500 130
BEZ
Description
5.1 lean SL-PW
A
Length
110 mm
INFO
Data sheet
Info PDF
B
Height
110 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
F
Height
85 mm
G
Height
30 mm
H
Diameter
47K6 deep 4 mm
I
Diameter
72 mm
J
Diameter
25H7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Diameter
20H7 mm
P
Diameter
6H7 deep 10 mm
R
Diameter
6H7 deep 3 mm
S
Thread
M10 deep 20, 8.5 through mm
T
Thread
M8 deep 12 mm
U
Thread
M10x1 deep 10 mm
V
Length
60 mm
W
Height
18 mm
X
Thread
M4 deep 8 mm
CNSMASSEXACT
Mass
2.350 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices