Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 135 - 5.3 lean SL ZA1
Bill of material
500 135_5.3 lean SL-ZA1
CNSORDERNO
Part number
500 135
BEZ
Description
5.3 lean SL-ZA1
A
Length
180 mm
INFO
Data sheet
Info PDF
B
Height
180 mm
C
Length
130 mm
D
Length
105 mm
E
Height
120 mm
F
Height
139 mm
G
Height
55 mm
H
Diameter
72K6 deep 4 mm
I
Diameter
110 mm
J
Diameter
42H7 mm
K
Length
60 mm
L
Length
62 mm
M
Length
50 mm
N
Length
5 mm
O
Diameter
35H7 mm
P
Diameter
6H7 deep 10 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M12 deep 27, 10.2 through mm
T
Thread
M10 deep 20 mm
U
Thread
M10x1 deep 10 mm
V
Length
100 mm
W
Height
35 mm
X
Thread
M4 deep 8 mm
CNSMASSEXACT
Mass
11.550 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices