Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 034 - 5.1 lifgo linear PW
Bill of material
500 034_5.1 lifgo linear-PW
CNSORDERNO
Part number
500 034
BEZ
Description
5.1 lifgo linear-PW
INFO
Data sheet
Info PDF
A
Length
110 mm
B
Height
98.5 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
E1
Height
19 mm
F
Height
6 mm
G
Height
30 mm
G2
Length
7 mm
H
Length
59H7 deep 3 mm
I
Length
72 mm
J
Diameter
25h7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Diameter
20H7 mm
P
Diameter
6H7 deep 10 mm
S
Thread
M10 deep 25, 8.5 thru
T
Thread
M8 deep 10
U
Thread
M10x1 deep 10
U1
Thread
M6 deep 5
V
Length
62 mm
W
Height
21 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
2.95 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    100 166 - 5.1 Profile shafts
    LEANTECHNIK
    500 118 - 5.1 lifgo linear Zahnstange standard
    LEANTECHNIK
    500 114 - 5.1 lifgo gear racks standard
    LEANTECHNIK
    500 098 - 5.1 lifgo Fuehrungswagen
    LEANTECHNIK
    500 046 - 5.1 lifgo linear PFN
    LEANTECHNIK
    500 464 - 5.1 Adjusting collar
    LEANTECHNIK
    500 038 - 5.1 lifgo linear ZA1
    LEANTECHNIK
    500 042 - 5.1 lifgo linear ZA2
    LEANTECHNIK
    500 884 - 5.1 lifgo Compensating block
    LEANTECHNIK
    500 170 - 5.1 lifgo gear racks hardened & ground
    LEANTECHNIK
    500 106 - 5.1 lifgo guide rail Screwed from above
    LEANTECHNIK
    500 488 - 5.1 Shaft Adapter Version 2
    LEANTECHNIK
    500 456 - 5.1 Shaft Adapter Version 1
    LEANTECHNIK
    500 174 - 5.1 lifgo linear Zahnstange geschliffen & gehärtet
Location of catalog vendor
Select a country to see the local offices