Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 464 - 5.1 Adjusting collar
Bill of material
500 464_5.1 Stellring
CNSORDERNO
Part number
500 464
BEZ
Description
5.1 Adjusting collar
INFO
Datenblatt
Info PDF
A
Diameter
36 mm
B
Diameter
20 mm
C
Length
15 mm
CNSMASSEXACT
Weight
0.07 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices