Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 444 - 5.0 SHB2 long version-6bar
Bill of material
501 444_5.0 SHB2
CNSORDERNO
Part number
501 444
BEZ
Description
5.0 SHB2
INFO
Data sheet
Info PDF
V
Variant
6 bar
A
Length
192 mm
B
Width
100 mm
C
Height
50 mm
D
Length
170 mm
E
Width
82 mm
F
Thread
M12 deep 21,5 mm
G
Length
25 mm
H
Height
21.5 mm
I
Length
21 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M6 mm
L
Width
- mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
54,2 +/-0,1
P
Height
26 mm
Q
Height
2.2 mm
R
Height
4.2 mm
S
Length
15 mm
T
Length
23 mm
U
Height
10 mm
NH
Nominal holding force
3500 N
OPMIN
Opening pressure
6 bar
OPMAX
Opening pressure
8 bar
ST
Rigidity
380 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,18 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
5.30 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 193 - 5.0 Coupling unit
    LEANTECHNIK
    500 097 - 5.0 lifgo Fuehrungswagen
    LEANTECHNIK
    500 099 - 5.3 lifgo Fuehrungswagen
    LEANTECHNIK
    501 448 - 5.3 SHB2 long version-6bar
    LEANTECHNIK
    501 399 - In the case
    LEANTECHNIK
    501 446 - 5.1 SHB2 long version-6bar
    LEANTECHNIK
    501 396 - On plate
Location of catalog vendor
Select a country to see the local offices