Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 664 - 5.m lean SL-PW
Bill of material
500 664_5.m lean SL-PW
CNSORDERNO
Part number
500 664
BEZ
Description
5.m lean SL-PW
A
Length
60 mm
B
Height
60 mm
C
Length
47 mm
D
Length
36 mm
E
Height
40 mm
F
Height
44 mm
G
Length
20 mm
H
Centering flange
19K6 deep 3 mm
I
Diameter
35 mm
J
Key DIN 6885 P9
9.5h7 mm
K
Length
22 mm
L
Length
22 mm
M
Length
14 mm
N
Length
2.5 mm
O
Key DIN 6885 P9
6H67 mm
P
Diameter
4H7 deep 6 mm
R
Diameter
4H7 deep 3 mm
S
Thread
M6 deep 15, 5.0 through
T
Thread
M5 deep 7
U
Lube hole
M6 deep 5
V
Length
40 mm
W
Height
12 mm
X
Gear rack protection
M3 deep 4
CNSMASSEXACT
Mass
0.36 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 672 - 5.m lean SL gear rack
    LEANTECHNIK
    500 129 - 5.0 lean SL PW
    LEANTECHNIK
    500 668 - 5.m lean SL double-PW
    LEANTECHNIK
    500 141 - 5.0 lean SL PFN
    LEANTECHNIK
    500 667 - 5.m lean SL-PFN
    LEANTECHNIK
    500 189 - 5.0 Differential coupling
    LEANTECHNIK
    500 665 - 5.m lean SL-ZA1
    LEANTECHNIK
    500 132 - 5.5 lean SL-PW
    LEANTECHNIK
    501 347 - 5.m Adjusting collar
    LEANTECHNIK
    500 133 - 5.0 lean SL ZA1
    LEANTECHNIK
    103 634 - 5.m Profile shafts
    LEANTECHNIK
    500 137 - 5.0 lean SL ZA2
    LEANTECHNIK
    500 161 - 5.0 lean SL gear rack
    LEANTECHNIK
    500 666 - 5.m lean SL-ZA2
Location of catalog vendor
Select a country to see the local offices