Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 149 - 5.0 lean SL double-ZA1
Bill of material
500 149_5.0 lean SL doppel-ZA1
IDNR
Ident number
500 149_5.0 lean SL doppel-ZA1
CNSORDERNO
Part number
500 149
BEZ
Description
5.0 lean SL double-ZA1
INFO
Data sheet
Info PDF
A
Length
80 mm
B
Height
80 mm
C
Length
70 mm
D
Length
55 mm
E
Height
50 mm
F
Height
38 mm
G
Length
20 mm
H
Centering flange
26K6 deep 3 mm
I
Diameter
48 mm
J
Key DIN 6885 P9
14h7 mm
K
Length
30 mm
L
Length
32 mm
M
Length
25 mm
N
Length
2 mm
O
Key DIN 6885 P9
10H7 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M8 deep 16, 6,8 through
T
Thread
M6 deep 12
U
Lube hole
M10x1 deep 10
V
Length
52 mm
W
Height
15 mm
X
Gear rack protection
M4 deep 6
CNSMASSEXACT
Mass
1.01 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 161 - 5.0 lean SL gear rack
    LEANTECHNIK
    500 669 - 5.m lean SL double-ZA1
    LEANTECHNIK
    500 150 - 5.1 lean SL double-ZA1
    LEANTECHNIK
    500 162 - 5.1 lean SL gear rack
    LEANTECHNIK
    500 671 - 5.m lean SL double-PFN
    LEANTECHNIK
    500 151 - 5.3 lean SL double-ZA1
    LEANTECHNIK
    500 154 - 5.1 lean SL double-ZA2
    LEANTECHNIK
    500 155 - 5.3 lean SL double-ZA2
    LEANTECHNIK
    500 670 - 5.m lean SL double-ZA2
    LEANTECHNIK
    500 146 - 5.1 lean SL double-PW
    LEANTECHNIK
    500 152 - 5.5 lean SL double-ZA1
    LEANTECHNIK
    500 147 - 5.3 lean SL double-PW
    LEANTECHNIK
    500 158 - 5.1 lean SL double-PFN
    LEANTECHNIK
    500 148 - 5.5 lean SL double-PW
Location of catalog vendor
Select a country to see the local offices