Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 131 - 5.3 lean SL PW
Bill of material
500 131_5.3 lean SL-PW
CNSORDERNO
Part number
500 131
BEZ
Description
5.3 lean SL-PW
A
Length
180 mm
INFO
Data sheet
Info PDF
B
Height
180 mm
C
Length
130 mm
D
Length
105 mm
E
Height
120 mm
F
Height
139 mm
G
Height
55 mm
H
Diameter
72K6 deep 4 mm
I
Diameter
110 mm
J
Diameter
42H7 mm
K
Length
60 mm
L
Length
62 mm
M
Length
50 mm
N
Length
5 mm
O
Diameter
35H7 mm
P
Diameter
6H7 deep 10 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M12 deep 27, 10.2 through mm
T
Thread
M10 deep 20 mm
U
Thread
M10x1 deep 10 mm
V
Length
100 mm
W
Height
35 mm
X
Thread
M4 deep 8 mm
CNSMASSEXACT
Mass
9.700 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 163 - 5.3 lean SL gear rack
    LEANTECHNIK
    500 143 - 5.3 lean SL-PFN
    LEANTECHNIK
    500 135 - 5.3 lean SL ZA1
    LEANTECHNIK
    100 198 - 5.3 Profile shafts
    LEANTECHNIK
    500 164 - 5.5 lean SL gear rack
    LEANTECHNIK
    500 465 - 5.3 Adjusting collar
    LEANTECHNIK
    500 191 - 5.3 Differential coupling
    LEANTECHNIK
    500 179 - 5.3 lean SL gear rack protection
    LEANTECHNIK
    500 489 - 5.3 Shaft Adapter Version 2
    LEANTECHNIK
    500 132 - 5.5 lean SL-PW
    LEANTECHNIK
    500 464 - 5.1 Adjusting collar
    LEANTECHNIK
    500 195 - 5.3 Coupling unit
    LEANTECHNIK
    500 037 - 5.0 lifgo linear ZA1
    LEANTECHNIK
    500 162 - 5.1 lean SL gear rack
Location of catalog vendor
Select a country to see the local offices