Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 641 - 5.4 lifgo linear Mechanical arrest system
Bill of material
500 641_5.4 lifgo linear Abstecksicherung
CNSORDERNO
Part number
500 641
BEZ
Description
5.4 lifgo linear Mechanical arrest system
INFO
Datenblatt
Info PDF
A
Length
165 mm
B
Length
90 mm
C1
Length
236.5 mm
C2
Length
217.5 mm
D
Length
130 mm
E
Length
11 mm
F
Length
140 mm
G
Thread
13 through, 20 deep 12.6 mm
H
Length
126 mm
I
Length
10 mm
J
Lube hole for pinion/gear rack
M10x1 deep 10 mm
J1
Lube hole for pinion/gear rack
5 mm
K
Length
151 mm
L
Dowel hole
6F7 deep 10
M
For gear rack protection
M4 mm
N
Plug-in connector for air hose
6 mm
O
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
CNSMASSEXACT
Weight
15.9 kg
Previews
3D
Dimenze
2D
Code

Zubehör

Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady