Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 136 - 5.5 lean SL-ZA1
Bill of material
500 136_5.5 lean SL-ZA1
CNSORDERNO
Part number
500 136
BEZ
Description
5.5 lean SL-ZA1
A
Length
305 mm
B
Height
305 mm
C
Length
200 mm
D
Length
160 mm
E
Height
210 mm
F
Height
231 mm
G
Height
90 mm
H
Diameter
125K6 deep 5 mm
I
Diameter
200 mm
J
Diameter
65H7 mm
K
Length
90 mm
L
Length
92 mm
M
Length
80 mm
N
Length
5 mm
O
Diameter
55H7 mm
P
Diameter
10H7 deep 12 mm
R
Diameter
10H7 deep 12 mm
S
Thread
M20 deep 45, 17.5 through mm
T
Thread
M12 deep 25 mm
U
Thread
M10x1 deep 10 mm
V
Length
145 mm
W
Height
60 mm
X
Thread
M5 deep 10 mm
CNSMASSEXACT
Mass
49.600 kg
Previews
3D
Dimensión
2D
Code

Zubehör

Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Filiales del fabricante
Seleccione un país para ver las oficinas locales