Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 605 - 5.1 lifgo linear mechanical arrest system
Bill of material
500 605_5.1 lifgo linear Abstecksicherung
CNSORDERNO
Part number
500 605
BEZ
Description
5.1 lifgo linear mechanical arrest system
INFO
Datenblatt
Info PDF
A
Length
80 mm
B
Length
67 mm
C1
Length
164.5 mm
C2
Length
153 mm
C3
Length
164.5 mm
D
Length
60 mm
E
Length
7.5 mm
F
Length
72 mm
G
Thread
10.2 through, 14 deep 10.6 mm
H
Length
68.5 mm
I
Length
10 mm
J
Lube hole for pinion/gear rack
M10x1 deep 6 mm
J1
Lube hole for pinion/gear rack
5 mm
K
Length
79.5 mm
L
Dowel hole
6F7 deep 10
M
For gear rack protection
M4 mm
N
Plug-in connector for air hose
6 mm
O
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
CNSMASSEXACT
Weight
3.3 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Location of catalog vendor
Select a country to see the local offices