Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 143 - 5.3 lean SL-PFN
Bill of material
500 143_5.3 lean SL-PFN
CNSORDERNO
Part number
500 143
BEZ
Description
5.3 lean SL-PFN
A
Length
180 mm
INFO
Data sheet
Info PDF
B
Height
180 mm
C
Length
130 mm
D
Length
105 mm
E
Height
120 mm
F
Height
139 mm
G
Height
55 mm
H
Diameter
72K6 deep 4 mm
I
Diameter
110 mm
J
Diameter
42H7 mm
K
Length
60 mm
L
Length
62 mm
M
Length
50 mm
N
Length
5 mm
O
Diameter
35H7 mm
P
Diameter
6H7 deep 10 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M12 deep 27, 10.2 through mm
T
Thread
M10 deep 20 mm
U
Thread
M10x1 deep 10 mm
V
Length
100 mm
W
Height
35 mm
X
Thread
M4 deep 8 mm
CNSMASSEXACT
Mass
9.910 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 163 - 5.3 lean SL gear rack
    LEANTECHNIK
    500 139 - 5.3 lean SL-ZA2
    LEANTECHNIK
    500 142 - 5.1 lean SL PFN
    LEANTECHNIK
    500 162 - 5.1 lean SL gear rack
    LEANTECHNIK
    500 144 - 5.5 lean SL-PFN
    LEANTECHNIK
    500 164 - 5.5 lean SL gear rack
    LEANTECHNIK
    500 179 - 5.3 lean SL gear rack protection
    LEANTECHNIK
    500 187 - 5.3 lean SL gear rack retaining plate AZ
    LEANTECHNIK
    500 140 - 5.5 lean SL-ZA2
    LEANTECHNIK
    500 132 - 5.5 lean SL-PW
    LEANTECHNIK
    500 161 - 5.0 lean SL gear rack
    LEANTECHNIK
    500 149 - 5.0 lean SL double-ZA1
    LEANTECHNIK
    500 671 - 5.m lean SL double-PFN
    LEANTECHNIK
    500 669 - 5.m lean SL double-ZA1
Location of catalog vendor
Select a country to see the local offices