Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 059 - 5.3 lifgo linear eccentric ZA2
Bill of material
500 059_5.3 lifgo linear excenter-ZA2
CNSORDERNO
Part number
500 059
BEZ
Description
5.3 lifgo linear excenter-ZA2
INFO
Data sheet
Info PDF
A
Length
180 mm
B
Height
161 mm
B1
Height
90 mm
C
Length
130 mm
D
Length
105 mm
E
Height
120 mm
E1
Height
30 mm
E2
Height
120 mm
F
Height
5 mm
G
Height
55 mm
G1
Height
21.5 mm
G2
Length
13 mm
H
Diameter
92H7 deep 3 mm
I
Diameter
110 mm
J
Diameter
42h7 mm
K
Length
60 mm
L
Length
62 mm
M
Length
50 mm
N
Length
5 mm
O
Diameter
35H7 mm
P
Diameter
6H7 deep 10 mm
S
Thread
M12 deep 35, 10.2 thru
T
Thread
M10 deep 20
U
Thread
M10x1 deep 10
U1
Thread
M6 deep 5
V
Length
100 mm
W
Height
43 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
15.76 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 171 - 5.3 lifgo gear racks hardened & ground
    LEANTECHNIK
    500 099 - 5.3 lifgo Fuehrungswagen
    LEANTECHNIK
    500 064 - 5.4 lifgo linear eccentric PFN
    LEANTECHNIK
    500 060 - 5.4 lifgo linear eccentric ZA2
    LEANTECHNIK
    500 056 - 5.4 lifgo linear eccentric ZA1
    LEANTECHNIK
    500 111 - 5.3 lifgo guide rail Screwed from below
    LEANTECHNIK
    500 055 - 5.3 lifgo linear eccentric ZA1
    LEANTECHNIK
    500 063 - 5.3 lifgo linear eccentric PFN
    LEANTECHNIK
    501 447 - 5.3 SHB1 short version-6bar
    LEANTECHNIK
    501 448 - 5.3 SHB2 long version-6bar
    LEANTECHNIK
    500 154 - 5.1 lean SL double-ZA2
    LEANTECHNIK
    500 133 - 5.0 lean SL ZA1
Location of catalog vendor
Select a country to see the local offices