Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 032 - 5.4 lifgo eccentric PFN
Bill of material
500 032_5.4 lifgo excenter-PFN
CNSORDERNO
Part number
500 032
BEZ
Description
5.4 lifgo excenter-PFN
INFO
Data sheet
Info PDF
A
Length
180 mm
B
Height
200 mm
C
Length
165 mm
D
Length
130 mm
E
Height
140 mm
E2
Height
135 mm
F
Height
159.5 mm
G
Height
55 mm
G1
Height
31.5 mm
G2
Length
13 mm
H
Diameter
117H7 deep 3 mm
I
Diameter
135 mm
J
Diameter
55h7 mm
K
Length
80 mm
L
Length
82 mm
M
Length
70 mm
N
Length
5 mm
O
Diameter
50H7 mm
P
Diameter
6H7 deep 10 mm
S
Thread
M12 deep 35, 10.2 thru
S1
Thread
12.5 deep 19, M12 deep 35, 10.2 thru
T
Thread
M10 deep 20
U
Thread
M10x1 deep 20
U1
Thread
M6 deep 5
V
Length
120 mm
W1
Height
21.5 mm
W2
Height
30 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
21.2 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 037 - 5.0 lifgo linear ZA1
    LEANTECHNIK
    500 028 - 5.4 lifgo eccentric ZA2
    LEANTECHNIK
    500 046 - 5.1 lifgo linear PFN
    LEANTECHNIK
    500 041 - 5.0 lifgo linear ZA2
    LEANTECHNIK
    500 043 - 5.3 lifgo linear ZA2
    LEANTECHNIK
    500 039 - 5.3 lifgo linear ZA1
    LEANTECHNIK
    500 035 - 5.3 lifgo linear PW
    LEANTECHNIK
    500 042 - 5.1 lifgo linear ZA2
    LEANTECHNIK
    500 033 - 5.0 lifgo linear PW
    LEANTECHNIK
    500 034 - 5.1 lifgo linear PW
    LEANTECHNIK
    500 038 - 5.1 lifgo linear ZA1
    LEANTECHNIK
    500 045 - 5.0 lifgo linear PFN
    LEANTECHNIK
    500 047 - 5.3 lifgo linear PFN
    LEANTECHNIK
    500 048 - 5.4 lifgo linear PFN
Location of catalog vendor
Select a country to see the local offices