Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
502 220 - 5.2 SHB2 long version-20bar
Bill of material
502 220_5.2 SHB2
CNSORDERNO
Part number
502 220
BEZ
Description
5.2 SHB2
INFO
Data sheet
Info PDF
V
Variant
20 bar
A
Length
270 mm
B
Width
140 mm
C
Height
72.3 mm
D
Length
240 mm
E
Width
110 mm
F
Thread
M20 deep 36 mm
G
Length
31 mm
H
Height
28.7 mm
I
Length
34 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M8 mm
L
Width
80.6 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
78,8 +/-0,1
P
Height
37.8 mm
Q
Height
1 mm
R
Height
6.5 mm
S
Length
21.4 mm
T
Length
38 mm
U
Height
25 mm
NH
Nominal holding force
20000 N
OPMIN
Opening pressure
8 bar
OPMAX
Opening pressure
28 bar
ST
Rigidity
860 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
1.205 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
14.92 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Location of catalog vendor
Select a country to see the local offices