Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
LEANTECHNIK
Description
502 043 - 5.2 lifgo double ZA2 SVZ
Bill of material
502 043_5.2 lifgo doppel-ZA2 SVZ
CNSORDERNO
Part number
502 043
INFO
Data sheet
Info PDF
BEZ
Description
5.2 lifgo double ZA2 SVZ
A
Length
145 mm
B
Height
145 mm
C
Length
110 mm
D
Length
90 mm
E
Height
100 mm
E2
Height
100 mm
F
Height
80 mm
G1
Height
18 mm
G2
Length
7.5 mm
H
Diameter
59H7 deep 3 mm
I
Diameter
95 mm
J
Diameter
34h7 mm
K
Length
50 mm
L
Length
52 mm
M
Length
40 mm
N
Length
5 mm
O
Diameter
28H7 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M10 deep 25
S1
Thread
10,5 deep 11,5, M10 deep 25
T
Thread
M8 deep 16
U
Thread
M6 deep 5
U1
Thread
M6 deep 5
V
Length
82 mm
W1
Height
11 mm
W2
Height
23.5 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
12.10 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Location of catalog vendor
Select a country to see the local offices