Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 821 - 5.3 lifgo® hp ZA 1
Bill of material
501 821_5.3 lifgo hp-ZA1
CNSORDERNO
Part number
501 821
BEZ
Description
5.3 lifgo hp-ZA1
INFO
Data sheet
Info PDF
A
Length
180 mm
B
Height
142.0 mm
B1
Height
60 mm
C
Length
130 mm
D
Length
105 mm
E
Height
130 mm
E1
Height
105 mm
E2
Height
26 mm
E3
Height
26 mm
F
Height
5.0 mm
G
Height
45 mm
G1
Height
81.5 mm
G2
Length
13 mm
H
Diameter ø
106 H7 tief 3 mm
H1
Diameter ø
99 mm
I
Diameter ø
130 mm
I1
Diameter ø
82 mm
J
Diameter
42 h7 mm
K
Length
60 mm
L
Length
62 mm
M
Length
50 mm
N
Length
5.0 mm
P
Diameter ø
6 H7 deep 10 mm
R
Diameter ø
4 deep 4 mm
S
Thread
M12 deep 25 mm
S1
Thread
M12 deep 13 mm
SW
Key-width
6 mm
T
Thread
M10 deep 17 mm
U
Lube hole
M10x1 deep 10 mm
U1
Lube hole
M6 deep 5 mm
V
Length
100 mm
W
Height
43 mm
X
Thread
M4 deep 8 mm
EC
Eccentric
0.15 mm
CNSMASSEXACT
Mass
19.93 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices