Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 666 - 5.m lean SL-ZA2
Bill of material
500 666_5.m lean SL-ZA2
IDNR
Ident number
500 666_5.m lean SL-ZA2
CNSORDERNO
Part number
500 666
BEZ
Description
5.m lean SL-ZA2
INFO
Data sheet
Info PDF
A
Length
60 mm
B
Height
60 mm
C
Length
47 mm
D
Length
36 mm
E
Height
40 mm
F
Height
44 mm
G
Length
20 mm
H
Centering flange
19K6 deep 3 mm
I
Diameter
35 mm
J
Key DIN 6885 P9
9.5h7 mm
K
Length
22 mm
L
Length
22 mm
M
Length
14 mm
N
Length
2.5 mm
O
Key DIN 6885 P9
6H67 mm
P
Diameter
4H7 deep 6 mm
R
Diameter
4H7 deep 3 mm
S
Thread
M6 deep 15, 5.0 through
T
Thread
M5 deep 7
U
Lube hole
M6 deep 5
V
Length
40 mm
W
Height
12 mm
X
Gear rack protection
M3 deep 4
CNSMASSEXACT
Mass
0.40 kg
INFOPAGE
lean_sl
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices