Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 604 - 5.0 lifgo linear Mechanical arrest system
Bill of material
500 604_5.0 lifgo linear Abstecksicherung
CNSORDERNO
Part number
500 604
BEZ
Description
5.0 lifgo linear Mechanical arrest system
INFO
Datenblatt
Info PDF
A
Length
70 mm
B
Length
55 mm
C1
Length
124.5 mm
C2
Length
116 mm
C3
Length
124.5 mm
D
Length
55 mm
E
Length
6.5 mm
F
Length
50 mm
G
Thread
8.2 through, 12 deep 9.6 mm
H
Length
45.5 mm
I
Length
10 mm
J
Lube hole for pinion/gear rack
M6 deep 6 mm
J1
Lube hole for pinion/gear rack
5 mm
K
Length
56.5 mm
L
Dowel hole
6F7 deep 10
M
For gear rack protection
M4 mm
N
Plug-in connector for air hose
6 mm
O
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
CNSMASSEXACT
Weight
1.8 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices