Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 157 - 5.0 lean SL double-PFN
Bill of material
500 157_5.0 lean SL doppel-PFN
IDNR
Ident number
500 157_5.0 lean SL doppel-PFN
CNSORDERNO
Part number
500 157
BEZ
Description
5.0 lean SL double-PFN
INFO
Data sheet
Info PDF
A
Length
80 mm
B
Height
80 mm
C
Length
70 mm
D
Length
55 mm
E
Height
50 mm
F
Height
38 mm
G
Length
20 mm
H
Centering flange
26K6 deep 3 mm
I
Diameter
48 mm
J
Key DIN 6885 P9
14h7 mm
K
Length
30 mm
L
Length
32 mm
M
Length
25 mm
N
Length
2 mm
O
Key DIN 6885 P9
10H7 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M8 deep 16, 6,8 through
T
Thread
M6 deep 12
U
Lube hole
M10x1 deep 10
V
Length
52 mm
W
Height
15 mm
X
Gear rack protection
M4 deep 6
CNSMASSEXACT
Mass
0.93 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Select a country to see the local offices