Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 129 - 5.0 lean SL PW
Bill of material
500 129_5.0 lean SL-PW
CNSORDERNO
Part number
500 129
BEZ
Description
5.0 lean SL-PW
A
Length
80 mm
INFO
Data sheet
Info PDF
B
Height
80 mm
C
Length
70 mm
D
Length
55 mm
E
Height
50 mm
F
Height
59 mm
G
Height
26 mm
H
Diameter
26K6 deep 3 mm
I
Diameter
48 mm
J
Diameter
14H7 mm
K
Length
30 mm
L
Length
32 mm
M
Length
25 mm
N
Length
2 mm
O
Diameter
10H7 mm
P
Diameter
6H7 deep 10 mm
R
Diameter
6H7 deep 5 mm
S
Thread
M8 deep 16, 6,8 through mm
T
Thread
M6 deep 12 mm
U
Thread
M10x1 deep 10 mm
V
Length
52 mm
W
Height
15 mm
X
Thread
M4 deep 6 mm
CNSMASSEXACT
Mass
1.000 kg
Previews
3D
Dimenze
2D
Code

Zubehör

Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady