Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 021 - 5.0 lifgo eccentric ZA1
Bill of material
500 021_5.0 lifgo excenter-ZA1
CNSORDERNO
Part number
500 021
BEZ
Description
5.0 lifgo excenter-ZA1
INFO
Data sheet
Info PDF
A
Length
80 mm
B
Height
80 mm
C
Length
70 mm
D
Length
55 mm
E
Height
50 mm
E2
Height
50 mm
F
Height
59 mm
G
Height
26 mm
G1
Height
7.5 mm
G2
Length
7 mm
H
Centering flange
38.5H7 deep 2 mm
I
Diameter
48 mm
J
Diameter
14h7 mm
K
Length
30 mm
L
Length
32 mm
M
Length
25 mm
N
Length
2 mm
O
Diameter
10H7 mm
P
Diameter
6H7 deep 10 mm
S
Thread
M8 deep 25, 6,8 thru
S1
Thread
M8 deep 25, 6,8 thru
T
Thread
M6 deep 8
U
Thread
M10x1 deep 10
U1
Thread
M6 deep 5
V
Length
58 mm
W1
Height
5.5 mm
W2
Height
15.5 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
1.41 kg
Previews
3D
Dimension
2D

Zubehör

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 504 - 5.0 lifgo gear racks ground
    LEANTECHNIK
    500 023 - 5.3 lifgo eccentric ZA1
    LEANTECHNIK
    500 030 - 5.1 lifgo eccentric PFN
    LEANTECHNIK
    500 025 - 5.0 lifgo eccentric ZA2
    LEANTECHNIK
    500 022 - 5.1 lifgo eccentric ZA1
    LEANTECHNIK
    500 029 - 5.0 lifgo eccentric PFN
    LEANTECHNIK
    500 097 - 5.0 lifgo Fuehrungswagen
Location of catalog vendor
Select a country to see the local offices